IESNA:LM-63-2002
[TEST]P1198641
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-940-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 4000K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5406
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
792.6 811.5 821.8 812.7 781.7 718.9 668.7 667.2 692.5 727.5
780 850 941.2 1065.7 1205.1 1339.3 1478.2 1629.1 1798 1944
2014.3 1977.6 1840.8 1591.5 1164.1 745 510 370.6 270.2 200.2
144.9 110.7 88.9 65.4 37.3 13.2 0
792.6 816.1 826.7 818.1 787.7 725.2 674.1 669.5 693.3 726.9
777.1 845.4 932.9 1052.8 1194.8 1330.4 1471.3 1623.9 1794.9 1946.6
2027.8 2003.1 1876.6 1649.7 1242.1 793.2 541 394.1 286.9 211.7
153.5 117.3 93.2 72.6 42.2 17.2 0
792.6 814.7 826.1 819.8 793.7 738.1 683.9 675.5 696.8 730.3
776.2 842.2 928.3 1040.4 1181.6 1336.8 1472.2 1606.7 1778.8 1944.6
2047.6 2057.1 1966.1 1730 1341.9 885 625.1 465.9 347.1 252.1
183.3 136.8 103.8 87.8 53.1 18.6 0
792.6 813.2 827.3 826.7 810.1 769.9 716.6 691 699.9 727.5
769.6 827 901.9 997.1 1114.7 1246.7 1386.1 1530.4 1691.3 1870.9
2024.6 2093.8 2054.8 1909.3 1608.7 1136.2 766.2 589.5 465.9 361.4
276.5 202.5 142.6 100.1 71.7 28.1 0
792.6 813.2 831 838.2 830.5 807.2 765 728.3 721.2 737.8
771.6 821.8 883.2 963 1062.2 1179 1307.2 1441.7 1589.8 1765.6
1959.2 2119 2183.6 2126.2 1925.4 1500.3 969.9 631.9 486.2 393.6
315 252.1 193.3 138.3 88.4 38.4 0
792.6 811.2 831.9 848.5 854.8 850.2 830.5 799.5 775.9 773.9
792.6 831 884.7 951.8 1036.4 1141.4 1265 1402.4 1545.6 1700.8
1893.3 2105.2 2283.7 2370 2323.8 2087.2 1553.6 919.4 511.5 345.4
263 197.4 147.7 101.8 62.2 25.8 0
792.6 810.9 832.7 856.3 875.5 888.7 893.6 888.4 875.2 866.9
876.1 904.2 946.6 1001.4 1075.4 1172.4 1290 1425.4 1576.6 1737.8
1900.4 2086 2308.9 2568.8 2790 2857.7 2676.4 2076.8 1258.2 622.8
310.7 192.8 125.6 76.6 43.9 16.9 0
792.6 808.1 831 859.4 887.8 914.5 943.8 972.4 996.3 1017.2
1041 1069.7 1107.8 1160.6 1234.3 1333.3 1457.5 1601 1759.3 1924.5
2084 2242.4 2417.9 2661.5 3035.5 3503.1 3853.6 3837.6 3262.1 2370.9
1385.5 637.4 257.3 129.9 57.7 16.6 0
792.6 805.8 826.4 855.1 887 923.4 966.4 1015.8 1071.1 1132.8
1205.9 1287.4 1372.6 1465 1573.1 1706.5 1859.4 2023.5 2188.4 2341.9
2488.2 2625.9 2760.1 2902.4 3104.7 3447.5 3991.9 4521.2 4509.7 3875.2
2703.1 1281.7 405 154 71.7 23.5 0
792.6 802.1 821.8 848.5 880.7 918.8 963.8 1015.5 1071.1 1137.4
1215.4 1303.8 1399 1507.1 1640 1805.2 2001.7 2225.4 2436 2633.9
2819.5 2987 3134.5 3292 3495.9 3830.4 4360.5 4906.7 5051.8 4569.4
3214.2 1288 342.8 132.5 58.8 17.5 0
792.6 801.2 819.8 845.4 875.2 909.3 952.4 1001.1 1055.6 1117.9
1191 1272.8 1359.7 1456.7 1574.3 1721.7 1899 2093.5 2288.8 2476.2
2655.7 2825.5 2986.2 3154.3 3373.2 3701.3 4262.4 4754.1 4869.1 4422.8
3240.1 1360.3 359.7 133.7 52.5 14.6 0
792.6 798.3 814.4 837.3 864 894.7 932.6 975.3 1021.2 1073.7
1133.7 1200.2 1267 1339.3 1426.8 1535 1667.5 1814.7 1964.7 2113.9
2260.2 2395.8 2524.3 2664.3 2858.2 3180.4 3656.6 4058.2 4036.1 3584.9
2633.6 1110.1 295.2 112.4 43.3 11.2 0
792.6 796.9 809.8 829.3 851.7 877.2 908.2 940.9 974.2 1009.7
1049.6 1091.2 1129.1 1161.8 1196.8 1240.4 1297.2 1365.7 1440.3 1520.3
1604.4 1689 1773.6 1875.5 2035.3 2333.3 2747.5 3007.4 2818.7 2358
1673.8 702.2 193.6 76.3 32.7 9.8 0
792.6 791.2 796.3 806.1 816.1 826.4 834.8 836.2 825.9 801.2
762.5 710.8 648.3 582.6 518.4 467 429.4 405.6 397.3 402.5
421.4 442.6 450.9 441.8 422 390.1 330.2 249.9 190.8 154.3
123.3 96.7 73.7 52.5 32.4 12 0
792.6 783.4 779.1 775.9 771.1 759.9 735.5 695.3 638.5 578.9
528.7 488.8 458.7 433.7 413.9 399.9 389 381.5 376.1 371.5
362.3 347.1 326.2 299.5 266.5 233.8 208.3 187 166.1 144.9
123.3 102.4 80.6 56.8 34.1 11.5 0
792.6 775.4 761 743.8 721.4 687.3 642.8 599.2 563.4 534.1
508.9 486.8 467.6 449.2 431.1 414.2 400.5 389 378.4 365.2
347.1 324.4 303.2 286 269.6 250.4 228.9 206.8 187.3 167.5
142.9 118.8 93.2 67.4 39.3 18.1 0
792.6 767.6 741.5 711.4 675 634.2 603 582.9 566.5 548.8
528.7 508 487.7 467.9 447.2 424.8 402.7 383.5 367.5 352.8
339.9 328.7 319 307.8 291.2 266.5 242.4 222.9 203.7 183.6
162.6 139.7 115.3 88.4 58.5 31.3 0
792.6 765 727.8 687.3 646.6 614.7 599.5 593.8 586 571.7
551.6 527 501.1 475.9 449.8 421.7 393.9 369.8 352.3 341.1
331.3 323.3 315.8 295.8 270.5 258.5 245.5 231.8 215.1 197.4
177.9 158.6 138 109.3 82.6 47.3 0
792.6 759.6 715.1 669 630.8 610.1 607 609.9 606.7 591.8
568.3 539.9 506.9 478.5 447.5 421.1 398.7 375.2 353.7 334.8
320.1 310.4 292 269.4 259.6 247.6 234.6 221.2 206.8 191
173.8 160.1 137.4 112.7 85.5 49.1 0
792.6 755.9 706 656.6 623.1 610.4 614.7 621.6 619.6 605.3
579.2 545.6 508.6 470.4 438 422 403 374.6 341.6 317
301.2 291.7 269.6 256.5 245.5 233.2 219.7 205.4 189.9 173.8
158.1 146.3 122.5 97.8 73.7 45 0
792.6 753.9 697.4 648.6 618.8 610.7 618.5 626.8 626.2 611.9
585.2 550.2 509.5 465 426.8 408.8 383 348.2 317.8 299.2
286 276.2 257 247 234.9 222.9 208.8 194.8 179.9 164.1
151.2 154.9 114.5 84.6 62.5 26.1 0
792.6 756.2 700.8 650.3 619.9 611.3 618.2 627.9 627.9 613.6
586.9 551.9 511.5 466.7 427.4 409.6 383.5 348 318.7 299.2
284.8 276.5 255.9 246.1 234.4 222.9 209.4 195.1 180.7 164.1
149.2 140.6 106.4 84.6 64.5 37.3 0
